Signify OptiVision LED gen3.5, Floodlight for sports and area, 825 W, 139000 lm, 3000 K, CRI70, Asymmetrical, Interact Ready, IP66
BVP518 1650/730 BV A35-WB CM5 D28 T35 LO
Product Description
Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit regulating, 139000 lm, 825 W, 168 lm/W, 3000 K, (0.438,0.403), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 3-pole, FIFA Quality Pro
Specifications
- Lamp family code
- LED1650 [LED module 165000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Gear
- -
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years