Hong Kong SAR China - English

Philips HF-S 254 TL5 II 220-240V 50/60Hz

Product Description

Philips HF-S 254 TL5 II 220-240V 50/60Hz

Order code: 913713033766
Full order code: 872790090562500

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.5 mA
Inrush Current Width
0.38 ms
Inrush Current Peak (Max)
28 A

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713033766 en_HK pdf 427.4 kB

Brochures

Additional data sheet
GSAD_HFSIITL5_0005-Additional datasheet PDF 369.9 kB

Visuals

Product-Photographs-913713033766_EU
Multiple assets - Visuals
Product-Diagrams-913713033766_EU
Multiple assets - Visuals