Hong Kong SAR China - English

Philips HF-S 154 TL5 II 220-240V 50/60Hz

Product Description

Philips HF-S 154 TL5 II 220-240V 50/60Hz

Order code: 913713033666
Full order code: 872790090561800

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.5 mA
Inrush Current Width
0.25 ms
Inrush Current Peak (Max)
20 A

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713033666 en_HK pdf 427.5 kB

Brochures

Additional data sheet
GSAD_HFSIITL5_0006-Additional datasheet PDF 370.0 kB

Visuals

Product-Photographs-913713033666_EU
Multiple assets - Visuals
Product-Diagrams-913713033666_EU
Multiple assets - Visuals