Hong Kong SAR China - English

Philips HF-S 249 TL5 II 220-240V 50/60Hz

Product Description

Philips HF-S 249 TL5 II 220-240V 50/60Hz

Order code: 913713033566
Full order code: 872790090560100

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.5 mA
Inrush Current Width
0.35 ms
Inrush Current Peak (Max)
28 A
Number of Products on MCB (16A Type B) (Nom)
12

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713033566 en_HK pdf 427.6 kB

Brochures

Declaration of Conformity
Declaration of conformity - HF-S 249 TL5 II 220-240V 50/60Hz pdf 264.3 kB

Visuals

Product-Photographs-913713033566_EU
Multiple assets - Visuals
Product-Diagrams-913713033566_EU
Multiple assets - Visuals