Hong Kong SAR China - English

Philips EB-Ci 1-2 14-28W 220-240V 50/60 Hz

Product Description

Philips EB-Ci 1-2 14-28W 220-240V 50/60 Hz

Order code: 913713043280
Full order code: 694793913355000

Specifications

Input Voltage
220-240 V
Input Frequency
50 or 60 Hz
Earth Leakage Current (Max)
0.5 mA
Inrush Current Width
0.224 ms
Inrush Current Peak (Max)
17 A
Number of Products on MCB (16A Type B) (Max)
30

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713043280 en_HK pdf 177.2 kB

Brochures

Additional data sheet
EB-C I TLD TL5 220-240V pdf 940.2 kB
Additional data sheet
EB-Ci FAQs pdf 211.3 kB

Visuals

Product-Photographs-913713043280_EU
Multiple assets - Visuals
Product-Diagrams-913713043280_EU
Multiple assets - Visuals