Hong Kong SAR China - English

Philips EB-Certalume for PLT/C lamps

Product Description

Products

Product family information

Description

Affordable, reliable, high frequency electronic ballast for 4-pin PL-T and PL-C fluorescent lamps, ideal alternative for electromagnetic (EM) ballasts

Benefits

  • Energy efficient, saving 25% energy compared to electromagnetic “C-type” ballasts

  • The EB-C TL5 range has a robust design and meets safety, EMC and Immunity tests including safety approbation via an external test-house covering IEC/EN 61347.

Features

  • Energy efficient CELMA A3

  • Complying to CCC certificate including safety acc IEC 61347

Applications

  • Designed for applications where lamps burn for a long period of time and switching cycle (on/off) is infrequent. Typical areas of application include:
  • Professional indoor applications (e.g. offices and hotels)
  • Department stores, shops, supermarkets, convenient stores and public area’s
  • Indoor lighting boxes
  • Homes

Downloads

Leaflets

Family leaflet
Localized commercial leaflet EB-Certalume for PLT/C lamps en_HK pdf 533.2 kB

Visuals

Family-Photographs-EB-Certalume for PLT/C lamps
Multiple assets