Hong Kong SAR China - English

Philips EB-C 113 PL-T/C 220-240V 50/60Hz

Product Description

Philips EB-C 113 PL-T/C 220-240V 50/60Hz

Order code: 913713198414
Full order code: 872790083286000

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Number of Products on MCB (16A Type B) (Nom)
    20

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713198414 en_HK pdf 396.6 kB

Visuals

Product-Photographs-913713198414_EU
Multiple assets
Product-Diagrams-913713198414_EU
Multiple assets