Philips LEDtube, T8, 1200 mm, 18 W, 6500 K, 2100 lm, 50000 hour(s)

Sensor LEDtube 1200mm 18W 865 T8 G2 CN

Product Description

LEDtube, T8, 1200 mm, 18 W, 6500 K, 2100 lm, 50000 hour(s), 116 lm/W, G13, Glass, 0 %, RG0

Order code: 929004435510
Full order code: 694783048569700

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004435510 en_HK pdf 615.6 kB

Visuals

Product-Photographs-929004435510_EU
Multiple assets - Visuals
Product-Diagrams-929004435510_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Sensor LEDtube 1200mm 18W 865 T8 G2 CN ies 8.7 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-Specialty-LED-tube-COMF-7950860-Ref-929004435410 pdf 1019.5 kB