Philips MASTER, LEDtube, T5, Mains, 1200 mm, 52-59 V, 16 W, 28W TL5 HE, 6500 K, 2500 lm, 50000 hour(s)

MAS Ledtube 1200mm HO 16W 865 T5 DC

Product Description

MASTER, LEDtube, T5, Mains, 1200 mm, 52-59 V, 16 W, LED alternative to 28W TL5 HE, 6500 K, 2500 lm, 50000 hour(s), 156.00 lm/W, G5, Beam angle 160 degree(s), Glass

Order code: 929002387508
Full order code: 871869976525500

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002387508 en_HK pdf 621.3 kB

Visuals

Product-Photographs-929002387508_EU
Multiple assets - Visuals
Product-Diagrams-929002387508_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS Ledtube 1200mm HO 16W 865 T5 DC IES 35.7 kB