Philips LEDtube, Others, Mains, 100 mm, 14 W, 6500 K, 1300 lm, 20000 hour(s)

LED MOD 14W G3 865

Product Description

LEDtube, Others, Mains, 100 mm, 14 W, 6500 K, 1300 lm, 20000 hour(s), 92 lm/W, Plastic, RG1

Order code: 929003765709
Full order code: 694197061196100

Specifications

Cap-Base
-
Nominal lifetime
20,000 hour(s)
Switching Cycle
15,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003765709 en_HK pdf 657.6 kB

Visuals

Product-Photographs-929003765709_EU
Multiple assets - Visuals
Product-Diagrams-929003765709_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED MOD 14W G3 865 IES 16.4 kB

Other

Environmental product declaration
EPD-Philips-MyCare-LED-Circular-COMF-7904624-Ref-929003765709 pdf 804.7 kB