Philips MASTER, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 18.7 W, 38W TL-D, 6500 K, 3000 lm, 60000 hour(s)

MAS LEDtube 1200mm UO+ 18.7W865 T8

Product Description

MASTER, LEDtube, T8, EM/Mains, Single-end, 1200 mm, 220-240 V, 18.7 W, LED alternative to 38W TL-D, 6500 K, 3000 lm, 60000 hour(s), 160 lm/W, G13, Beam angle 160 degree(s), Plastic, RG0

Order code: 929004245908
Full order code: 872016939078200

Specifications

Cap-Base
G13
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004245908 en_HK pdf 634.1 kB

Visuals

Product-Photographs-929004245908_EU
Multiple assets - Visuals
Product-Diagrams-929004245908_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UO+ 18.7W865 T8 IES 20.8 kB

Other

Environmental product declaration
Environmental product declaration pdf 678.1 kB