Philips MASTER, LEDtube, T8, EM/Mains, 1500 mm, 17.6 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 100000 hour(s)

MAS LEDtube 1500mm UE 17.6W 865 T8 EELA

Product Description

MASTER, LEDtube, T8, EM/Mains, 1500 mm, 17.6 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 100000 hour(s), 210 lm/W, EEL A, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929003731902
Full order code: 872016926961300

Specifications

Cap-Base
G13 Rotatable end-cap
Sustainability rating
Signify Circle
Nominal lifetime
100,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
10 years

Downloads

Leaflets

Dismantle Instructions
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929003731902 en_HK pdf 655.2 kB

Brochures

Install instructions
online QIG for 324166166411 MAS LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929003731902_EU
Multiple assets - Visuals
Product-Diagrams-929003731902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm UE 17.6W 865 T8 EELA IES 45.2 kB
LDT
LDT File - MAS LEDtube 1500mm UE 17.6W 865 T8 EELA ldt 34.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-T8-UltraEfficient-COMF-9223984-Ref-929003482302 pdf 675.6 kB