Philips MASTER, LEDtube, T5, Mains, 900 mm, 18.5 W, 39W TL5 HO, 4000 K, 2800 lm, CRI 80, 60000 hour(s)

MAS LEDtube 900mm HO 18.5W 840 T5

Product Description

MASTER, LEDtube, T5, Mains, 900 mm, 18.5 W, LED alternative to 39W TL5 HO, 4000 K, 2800 lm, CRI 80, 60000 hour(s), 151 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 900 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1

Order code: 929003734702
Full order code: 872016927527000

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003734702 en_HK pdf 636.8 kB

Visuals

Product-Photographs-929003734702_EU
Multiple assets - Visuals
Product-Diagrams-929003734702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 900mm HO 18.5W 840 T5 IES 8.5 kB

Other

Environmental product declaration
EPD_HUB-EPD-Philips-MASTER-LEDtube-Mains-T5-Ref-929003734702 (1) pdf 921.3 kB