Philips LEDtube, T5, 1200 mm, 16.5 W, 6500 K, 2500 lm, 50000 hour(s)

MAS LEDtube 1200mm HE 16.5W 865 T5 HK

Product Description

LEDtube, T5, 1200 mm, 16.5 W, 6500 K, 2500 lm, 50000 hour(s), 151 lm/W, G5, Glass, 0 %, RG0

Order code: 929002421168
Full order code: 872110314233700

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002421168 en_HK pdf 620.0 kB

Visuals

Product-Photographs-929002421168_EU
Multiple assets - Visuals
Product-Diagrams-929002421168_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HE 16.5W 865 T5 HK IES 3.5 kB