Philips LEDtube, T5, 1200 mm, 16.5 W, 4000 K, 2500 lm, 50000 hour(s)

MAS LEDtube 1200mm HE 16.5W 840 T5 HK

Product Description

LEDtube, T5, 1200 mm, 16.5 W, 4000 K, 2500 lm, 50000 hour(s), 151 lm/W, G5, Glass, 0 %, RG0

Order code: 929002421068
Full order code: 872110314231300

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002421068 en_HK pdf 619.9 kB

Visuals

Product-Photographs-929002421068_EU
Multiple assets - Visuals
Product-Diagrams-929002421068_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HE 16.5W 840 T5 HK IES 3.5 kB