Philips LEDtube, T5, 1200 mm, 26 W, 3000 K, 3600 lm, 50000 hour(s)

MAS LEDtube 1200mm HO 26W 830 T5 HK

Product Description

LEDtube, T5, 1200 mm, 26 W, 3000 K, 3600 lm, 50000 hour(s), 138 lm/W, G5, Glass, RG0

Order code: 929001908508
Full order code: 872016939167300

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001908508 en_HK pdf 634.3 kB

Visuals

Product-Photographs-929001908508_EU
Multiple assets - Visuals
Product-Diagrams-929001908508_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm HO 26W 830 T5 HK ies 5.9 kB

Other

Environmental product declaration
Philips-MASTER-LEDtube-Mains-T5-COMF-7033830-Ref-929001908508-EPD pdf 749.6 kB