Philips MASTER LED tube InstantFit HF T8

The new generation of energy saving tube lighting

Products

MAS LEDtube HF 600mm HO 8W840 T8
MAS LEDtube HF 600mm HO 8W840 T8
929001393232
MAS LEDtube HF 1200mm HO 14W840 T8
MAS LEDtube HF 1200mm HO 14W840 T8
929003553502

Product family information

Description

The Philips MASTER LEDtube integrates a LED light source into a traditional fluorescent form factor. Its unique design creates a perfectly uniform visual appearance which cannot be distinguished from traditional fluorescent. This product is the ideal solution for up lamping in general lighting applications.

Benefits

  • Reduced operational cost thanks to lower energy consumption

  • Lower maintenance cost thanks to 2-3 times longer lifetime than normal fluorescent tubes

Features

  • Only 50% energy consumption compared to fluorescent tubes

  • Extra-long life of 50,000 hours

Applications

  • The ideal solution for very demanding applications with the highest lumen output requirements while saving on energy bills: office, school, retail & industry, healthcare applications

Warning & Safety

  • NOTES: The overall energy efficiency and light distribution of any installation that uses these lamps are determined by the design of the installation.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED tube InstantFit HF T8 en_HK pdf 234.0 kB
Additional literature
Master LEDtube T8 food Brochure, updated in Q3-2017 pdf 3.9 MB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB

Visuals

Family-Photographs-MASTER LED tube InstantFit HF T8
Multiple assets - Visuals
Video
MASTER LEDtube InstantFit HF T8 mp4 180.5 MB
Video
Video includes information on features, benefits and technical specification of Master LEDtube T8 food. mp4 51.5 MB

Photometry and Lighting design

Family-IES-MASTER LED tube InstantFit HF T8
Multiple assets - Software Plugins