Philips MASTER, LEDtube, T5, HF, 1500 mm, 36 W, 80W TL5 HO, 3000 K, 5200 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 1500mm UO 36W 830 T5

Product Description

MASTER, LEDtube, T5, HF, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 3000 K, 5200 lm, CRI 80, 60000 hour(s), 144.00 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003153902
Full order code: 871951441905600

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003153902 en_HK pdf 635.5 kB

Brochures

Install instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929003153902_EU
Multiple assets - Visuals
Product-Diagrams-929003153902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 1500mm UO 36W 830 T5 IES 21.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-HF-T5-COMF-3493011-Ref-929003154002 pdf 697.2 kB