Philips MASTER, LEDtube, T8, EM/Mains, 1500 mm, 20 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hour(s)

MAS LEDtube 1500mm UO 20W 840 T8 SDCM

Product Description

MASTER, LEDtube, T8, EM/Mains, 1500 mm, 20 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hour(s), 185 lm/W, EEL B, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 1500 mm, RG0, SDCM 3, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929004243302
Full order code: 872016938823900

Specifications

Cap-Base
G13 Rotatable end-cap
Sustainability rating
Signify Circle
Nominal lifetime
75,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - MAS LEDtube 1500mm UO 20W 840 T8 SDCM txt 4.5 kB
Dismantle Instructions
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929004243302 en_HK pdf 638.3 kB

Brochures

Install instructions
online QIG_for_324166166411_MAS_LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929004243302_EU
Multiple assets - Visuals
Product-Diagrams-929004243302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1500mm UO 20W 840 T8 SDCM IES 45.2 kB
LDT
LDT File - MAS LEDtube 1500mm UO 20W 840 T8 SDCM ldt 34.2 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929004242202 pdf 684.0 kB