Philips MASTER, LEDtube, T8, EM/Mains, 1200 mm, 13.5 W, 36W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hour(s)

MAS LEDtube 1200mm UO 13.5W 830 T8 SDCM

Product Description

MASTER, LEDtube, T8, EM/Mains, 1200 mm, 13.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hour(s), 170 lm/W, EEL C, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 1200 mm, RG0, SDCM 3, PF 0.9, IP20, SVM 0.1, PstLM 0.1

Order code: 929004243002
Full order code: 872016938817800

Specifications

Cap-Base
G13 Rotatable end-cap
Sustainability rating
Signify Circle
Nominal lifetime
75,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - MAS LEDtube 1200mm UO 13.5W 830 T8 SDCM txt 4.5 kB
Dismantle Instructions
Dismantle Instructions pdf 2.3 MB
Product leaflet
Localized commercial leaflet 929004243002 en_HK pdf 642.0 kB

Brochures

Install instructions
online QIG_for_324166166411_MAS_LEDtube pdf 950.8 kB

Visuals

Product-Photographs-929004243002_EU
Multiple assets - Visuals
Product-Diagrams-929004243002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube 1200mm UO 13.5W 830 T8 SDCM IES 45.2 kB
LDT
LDT File - MAS LEDtube 1200mm UO 13.5W 830 T8 SDCM ldt 34.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-EM-Mains-T8-COMF-2167-Ref-929004241902 pdf 688.8 kB