Philips LEDtube, T5, 1200 mm, 18 W, 4000 K, 1800 lm, 15000 hour(s)

恒亮 LEDtube 1200mm 18W740 G5 CN

Product Description

LEDtube, T5, 1200 mm, 18 W, 4000 K, 1800 lm, 15000 hour(s), 100 lm/W, G5, 0 %, RG0

Order code: 929002226110
Full order code: 694793917619900

Specifications

Cap-Base
G5
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002226110 en_HK pdf 677.0 kB

Visuals

Product-Photographs-929002226110_EU
Multiple assets - Visuals
Product-Diagrams-929002226110_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 恒亮 LEDtube 1200mm 18W740 G5 CN ies 11.5 kB