Philips LEDtube, T5, 600 mm, 8 W, 6500 K, 800 lm, 15000 hour(s)

恒亮 LEDtube 600mm 8W765 G5 CN

Product Description

LEDtube, T5, 600 mm, 8 W, 6500 K, 800 lm, 15000 hour(s), 100 lm/W, G5, 0 %, RG0

Order code: 929002225910
Full order code: 694793917617500

Specifications

Cap-Base
G5
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002225910 en_HK pdf 684.1 kB

Visuals

Product-Photographs-929002225910_EU
Multiple assets - Visuals
Product-Diagrams-929002225910_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 恒亮 LEDtube 600mm 8W765 G5 CN ies 11.4 kB