Philips Connected, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 23.1 W, 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hour(s)

LEDtube Connected IA 1500mm 23.1W840 T8

Product Description

Connected, LEDtube, T8, EM/Mains, 1500 mm, 220-240 V, 23.1 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hour(s), 160 lm/W, EEL C, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929004270902
Full order code: 872110306317500

Specifications

Cap-Base
G13 Rotatable end-cap
Nominal lifetime
75,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004270902 en_HK pdf 757.2 kB

Brochures

Declaration of Conformity
Declaration of conformity - LEDtube Connected IA 1500mm 23.1W840 T8 pdf 381.5 kB
Install instructions
Online-QIG-for-3241-662-97182-Installation pdf 6.2 MB

Visuals

Product-Photographs-929004270902_EU
Multiple assets - Visuals
Product-Diagrams-929004270902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDtube Connected IA 1500mm 23.1W840 T8 IES 20.8 kB
LDT
LDT File - LEDtube Connected IA 1500mm 23.1W840 T8 ldt 15.0 kB

Other

Environmental product declaration
EPD-Philips-LEDtube-Connected-EMmains-T8-COMF-7904008-Ref-929004270902 pdf 658.5 kB