Philips CorePro, LEDtube, T5, HF, 1200 mm, 17.1 W, 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 50000 hour(s)

CorePro LEDtube HF 1200mm HE 17.1W 830T5

Product Description

CorePro, LEDtube, T5, HF, 1200 mm, 17.1 W, LED alternative to 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 50000 hour(s), 134 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003774402
Full order code: 872016929546900

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003774402 en_HK pdf 625.4 kB

Brochures

Install instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929003774402_EU
Multiple assets - Visuals
Product-Diagrams-929003774402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube HF 1200mm HE 17.1W 830T5 ies 21.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-InstantFit-HF-T5-FAM-10604264-Ref-929003775102-EPD pdf 696.3 kB