Philips CorePro, LEDtube, T5, HF, 600 mm, 7.1 W, 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 50000 hour(s)

CorePro LEDtube HF 600mm HE 7.1W 865T5

Product Description

CorePro, LEDtube, T5, HF, 600 mm, 7.1 W, LED alternative to 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 50000 hour(s), 147 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003774302
Full order code: 872016929544500

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003774302 en_HK pdf 627.0 kB

Brochures

Install instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929003774302_EU
Multiple assets - Visuals
Product-Diagrams-929003774302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube HF 600mm HE 7.1W 865T5 ies 21.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-InstantFit-HF-T5-FAM-10604264-Ref-929003774202-EPD pdf 684.3 kB