Philips MASTER Value, LEDspot, PAR16, dimmable, 80 W, GU10, 4000 K, 575 lm, CRI 90, 25000 hour(s)

MAS LED spot VLE D 6.2-80W GU10 940 36D

Product Description

MASTER Value, LEDspot, PAR16, dimmable, 80 W, GU10, 4000 K, 575 lm, CRI 90, 25000 hour(s), 92.00 lm/W, EEL F, PF 0.88, Beam angle 36 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002066002
Full order code: 871869970523700

Specifications

Cap-Base
GU10
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002066002 en_HK pdf 279.0 kB

Visuals

Product-Photographs-929002066002_EU
Multiple assets - Visuals
Product-Diagrams-929002066002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 6.2-80W GU10 940 36D ies 10.1 kB