Philips MASTER Value, LEDspot, MR16, dimmable, 35 W, GU5.3, 3000 K, 460 lm, CRI 90, 25000 hour(s), Glass

MAS LED spot VLE D 5.8-35W MR16 930 60D

Product Description

MASTER Value, LEDspot, MR16, dimmable, 35 W, GU5.3, 3000 K, 460 lm, CRI 90, 25000 hour(s), Glass, 79.00 lm/W, EEL F, PF 0.7, Beam angle 60 degree(s), RG1, IP20

Order code: 929002492902
Full order code: 871951430726100

Specifications

Cap-Base
GU5.3
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929002492902 en_HK pdf 288.6 kB

Visuals

Product-Photographs-929002492902_EU
Multiple assets - Visuals
Product-Diagrams-929002492902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED spot VLE D 5.8-35W MR16 930 60D IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-MASTER VALUE LEDspot-LV-COMF-2197-Ref-929002492502 pdf 707.3 kB