Philips LED, PL-C, EM/Mains, 115 mm, 220-240 V, 5.9 W, 13W PL-C, 3000 K, 600 lm, 30000 hour(s)

LED PLC 5.9W 830 2P G24d-1

Product Description

LED, PL-C, EM/Mains, 115 mm, 220-240 V, 5.9 W, LED alternative to 13W PL-C, 3000 K, 600 lm, 30000 hour(s), 101 lm/W, G24d-1 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1

Order code: 929003757008
Full order code: 872016929640400

Specifications

Cap-Base
G24d-1 Rotatable end-cap
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003757008 en_HK pdf 622.5 kB

Visuals

Product-Photographs-929003757008_EU
Multiple assets - Visuals
Product-Diagrams-929003757008_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED PLC 5.9W 830 2P G24d-1 ies 8.4 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLC-2P-COMF-7904616-Ref-929003757308 pdf 679.2 kB