Philips LED HPI, T-shape T120, Mains only, 220-240 V, 40 W, 65W CFL, 55W HID, E27, 3000 K, 3700 lm, 15000 hour(s)

TForce Core HB 40W E27 830 GN3

Product Description

LED HPI, T-shape T120, Mains only, 220-240 V, 40 W, LED alternative to 65W CFL, 55W HID, E27, 3000 K, 3700 lm, 15000 hour(s), 92.00 lm/W

Order code: 929002408508
Full order code: 871869978063000

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPI
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002408508 en_HK pdf 571.9 kB

Visuals

Product-Photographs-929002408508_EU
Multiple assets - Visuals
Product-Diagrams-929002408508_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core HB 40W E27 830 GN3 IES 914 B

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-Highbay-HPI-SON-COMF-6486150-Ref-929002408837 pdf 751.0 kB