Philips LED HPL, Oval, Mains, 29.5 W, HPL 125W, SON 70W., E27, 3000 K, 5500 lm, CRI 80, 25000 hour(s)

CorePro LED HPL/SON M5.5Klm29.5W830E27FR

Product Description

LED HPL, Oval, Mains, 29.5 W, LED alternative to HPL 125W, SON 70W., E27, 3000 K, 5500 lm, CRI 80, 25000 hour(s), 186 lm/W, EEL B, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 2, PstLM 1

Order code: 929004366002
Full order code: 872110314393800

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929004366002 en_HK pdf 553.3 kB

Brochures

Install instructions
Installation instructions pdf 45.0 MB

Visuals

Product-Photographs-929004366002_EU
Multiple assets - Visuals
Product-Diagrams-929004366002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED HPL/SON M5.5Klm29.5W830E27FR ies 1.0 kB

Other

Environmental product declaration
EPD-HUB-EPD-Philips-Corepro-LED-HID-HPL-COMF-7903997-Ref-929004365602 pdf 963.7 kB