Hong Kong SAR China - English

Philips MASTER Value, LEDbulb, P45, dimmable, 40 W, E14, 2700 K, 470 lm, CRI 90, 15000 hour(s), Glass

MAS VLE LEDLusterD3.4-40W E14 P45 927FRG

Product Description

MASTER Value, LEDbulb, P45, dimmable, 40 W, E14, 2700 K, 470 lm, CRI 90, 15000 hour(s), Glass, 138.00 lm/W, EEL D, PF 0.7, Beam angle 300 degree(s), RG0, IP65, SVM 0.4, PstLM 1

Order code: 929003060202
Full order code: 871951435549100

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2.5 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929003060202 en_HK pdf 558.7 kB

Visuals

Product-Photographs-929003060202_EU
Multiple assets - Visuals
Product-Diagrams-929003060202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS VLE LEDLusterD3.4-40W E14 P45 927FRG IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-candles-and-lusters-COMF-8793396-Ref-929003059502 pdf 679.6 kB