Hong Kong SAR China - English

Philips MASTER Value, LEDbulb, B35, dimmable, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 90, 15000 hour(s)

MAS VLE LEDCandleDT3.4-40W E14 927B35CLG

Product Description

MASTER Value, LEDbulb, B35, dimmable, 40 W, E14, 2200 K, 2700 K, 470 lm, CRI 90, 15000 hour(s), 138.00 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003012202
Full order code: 871951432511100

Specifications

Cap-Base
E14
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003012202 en_HK pdf 557.5 kB

Visuals

Product-Photographs-929003012202_EU
Multiple assets - Visuals
Product-Diagrams-929003012202_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS VLE LEDCandleDT3.4-40W E14 927B35CLG IES 2.8 kB