Philips MASTER Value, LEDbulb, A60, dimmable, 50 W, E27, 2700 K, 650 lm, CRI 80, 15000 hour(s), Glass

LED classic CM 50W A60 E27 WW CL D SRT4

Product Description

MASTER Value, LEDbulb, A60, dimmable, 50 W, E27, 2700 K, 650 lm, CRI 80, 15000 hour(s), Glass, 90.00 lm/W, EEL F, PF 0.7, Beam angle 270 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002412801
Full order code: 871869978247400

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2.5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002412801 en_HK pdf 577.4 kB

Visuals

Product-Photographs-929002412801_EU
Multiple assets - Visuals
Product-Diagrams-929002412801_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic CM 50W A60 E27 WW CL D SRT4 IES 779 B

Other

Environmental product declaration
EPD-Philips-Bulbs-Decorative-Glass-A60-Straight-Bulbs-Decorative-Glass-Ref-929002412801 pdf 675.7 kB