Philips CorePro, LEDbulb, G120, not dimmable, 120 W, E27, 6500 K, 2000 lm, CRI 80, 15000 hour(s), Glass

LED classic 120W G120 E27 CDL FRND 1PF/4

Product Description

CorePro, LEDbulb, G120, not dimmable, 120 W, E27, 6500 K, 2000 lm, CRI 80, 15000 hour(s), Glass, 153.00 lm/W, EEL D, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002372301
Full order code: 871869976497500

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002372301 en_HK pdf 557.3 kB

Visuals

Product-Photographs-929002372301_EU
Multiple assets - Visuals
Product-Diagrams-929002372301_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 120W G120 E27 CDL FRND 1PF/4 IES 3.0 kB

Other

Environmental product declaration
EPD-Philips-Bulbs ND Glass G93 G120 A67 A95-ref-929002372201 pdf 721.3 kB