Philips CorePro, LEDbulb, G120, not dimmable, 100 W, E27, 2700 K, 1521 lm, CRI 80, 15000 hour(s), Glass

LED classic 100W E27 WW G120 FR ND SRT4

Product Description

CorePro, LEDbulb, G120, not dimmable, 100 W, E27, 2700 K, 1521 lm, CRI 80, 15000 hour(s), Glass, 144.00 lm/W, EEL D, PF 0.52, IP20, SVM 0.4, PstLM 1

Order code: 929002067801
Full order code: 871869966514200

Specifications

Cap-Base
E27
Nominal lifetime
15,000 hour(s)
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002067801 en_HK pdf 288.3 kB

Visuals

Product-Photographs-929002067801_EU
Multiple assets - Visuals
Product-Diagrams-929002067801_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 100W E27 WW G120 FRNDRFSRT4 IES 20.9 kB

Other

Environmental product declaration
EPD-Philips-Bulbs ND Glass G93 G120 A67 A95-ref-929002372201 pdf 721.3 kB