Philips SmartBright Direct-lit Panel RC048

More Reliable, More Professional. The most affordable LED solution for office.

Products

RC048B LED40S/840 PSU W60L60 GM G3
RC048B LED40S/840 PSU W60L60 GM G3
911401898587
RC048B LED40S/865 PSU W60L60 GM G3
RC048B LED40S/865 PSU W60L60 GM G3
911401898687
RC048B LED40S/840 PSU W30L120 GM G3
RC048B LED40S/840 PSU W30L120 GM G3
911401898787
RC048B LED40S/865 PSU W30L120 GM G3
RC048B LED40S/865 PSU W30L120 GM G3
911401898887
RC048B LED40S/840 PSU W60L60 PCV MR
RC048B LED40S/840 PSU W60L60 PCV MR
911401899387
RC048B LED40S/865 PSU W60L60 PCV MR
RC048B LED40S/865 PSU W60L60 PCV MR
911401899487
RC048B LED40S/840 PSU W30L120 PCV MR
RC048B LED40S/840 PSU W30L120 PCV MR
911401899587
RC048B LED40S/865 PSU W30L120 PCV MR
RC048B LED40S/865 PSU W30L120 PCV MR
911401899687

Product family information

Description

The Philips SmartBright range is comprised of a selection of essential LED luminaires that come with Philips high levels of quality at a competitive price. Reliable, energy efficient and affordable lighting solutions that you can count on to deliver what they promise. Philips SmartBright Panels are our most affordable LED solution. The complete product family is available in multiple mounting types, product dimensions and lumen options to suit the widest range of applications. And thanks to the direct-lit structure, SmartBright panels deliver both higher system efficacy and excellent lighting uniformity. The essential range of LED panels for everyday installations.

Benefits

  • No risks, trusted performance

  • Philips quality and reliability

Features

  • 4000 lumen choice

  • Long lifetime of 30,000 hours @L70

Applications

  • Offices
  • Hospitals and Care Centers
  • Retail

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Direct-lit Panel RC048 en_HK pdf 623.2 kB

Visuals

Family-Photographs-SmartBright Direct-lit Panel RC048
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright Direct-lit Panel RC048
Multiple assets - Software Plugins