Philips GreenSpace Surface mounted, 102 W, 12000 lm, 4000 K, Beam angle 55°, Frosted, IP65 | Dust penetration-protected, jet-proof

Product Description

Philips GreenSpace Surface mounted, 102 W, 12000 lm, 4000 K, Beam angle 55°, Frosted, IP65 | Dust penetration-protected, jet-proof

Order code: 911401556851
Full order code: 911401556851

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
3 years + 2 years upon registration

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401556851 en_HK pdf 248.2 kB

Brochures

Install instructions
GreenSpace Surface mounted S GC pdf 377.7 kB
Install instructions
GreenSpace Surface mounted pdf 1.2 MB

Visuals

Product-Photographs-911401556851_EU
Multiple assets - Visuals
Product-Diagrams-911401556851_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN397C LED12/840 PSU WH WB S GC ies 1.0 kB