Be the first!
Get the latest news and updates – subscribe to our newsletter!
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Only available in store
Product leaflet pdf 554.9 kB
Product-Photographs-929003271710_EU ZIP
Product-Diagrams-929003271710_EU ZIP
Product Description
Plastic, White, Power supply unit (On/Off), 1200 lm, 13 W, 92 lm/W, 4000 K, (X=, 0.3863;Y=, 0.3863) 5SDCM, Matt optic decorative, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires
Dimension Drawing (without table) - DN200 G3 LED12 840 13W D150 CN
Light Distribution Diagram - DN200 G3 LED12 840 13W D150 CN
General uniform lighting - DN200 G3 LED12 840 13W D150 CN