Signify TownTune Central Post-Top DTD

TownTune Central Post Top - Extending the home feel onto the street

Use the configure now button to customise your luminaire or choose one of the pre-configured products below.

Products

Product family information

Description

Designed to enhance existing and scalable urban spaces, the TownTune family offers all the latest lighting innovations in terms of performance, quality of light and connectivity. The family consists of four solutions: a Central Post Top (CPT), an Asymmetric Spigot Post Top/Side Entry version (ASY), a version with an extending Lyre post top bracket (Lyre) and a Central Post Top with a Conical Comfort Bowl (CCB). Each TownTune luminaire can be customised with a choice of different shapes on top of the housing, plus there’s the option to add a decorative ring, which comes in two colours (excluding CCB). Design options that enable you to create your very own lighting signature and bring a distinctive identity to districts and cities. In addition, every luminaire in the TownTune family is uniquely identifiable, thanks to the Signify Service tag app. By simply scanning a QR code, placed inside the door of the mast or directly on the luminaire, you can instantly access the configuration of the luminaire. This makes maintenance and programming operations faster and easier and enables you to create your digital library of lighting assets and spare parts. TownTune also uses the LEDGINE-O lighting platform, ensuring you always have the right amount and direction of light on your street. Furthermore, thanks to being system ready (SR), TownTune is also future proof. A solution that's ready to be paired with both standalone and advanced control and lighting software applications such as Interact City.

Benefits

  • LEDGINE-O platform for great performance, choice colour temperatures and light distributions

  • Optimised Total Cost of Ownership (L-Tune for flux tuning, standalone controls e.g. LumiStep, Dynadimmer, CLO (Constant Light output), LineSwitch)

Features

  • Simple design for easy integration into urban spaces, wide range of accessories for customisation

  • Suitable for new and retrofit installations

Applications

  • Urban and residential areas
  • Cycle paths, footpaths and pedestrian crossings
  • City centers and squares
  • Car parks

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TownTune Central Post-Top DTD en_GB pdf 199.2 kB
Installation instructions
TownTune pdf 1.7 MB

Visuals

Family-Photographs-TownTune Central Post-Top DTD
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-TownTune Central Post-Top DTD
Multiple assets - Software Plugins

Other

Environmental product declaration
TownTune pdf 698.5 kB