Signify TownTune Central Post-Top DTD, Urban road & street light, 18.6 W, 2001 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide 50, Safety class I, IP66, STD

BDP263 LED30-4S/740 DW50 CLO-DDF1 62P DR

Product Description

Urban road & street light, Aluminium die cast, Grey, Post-top for diameter 62 mm, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 1, 2001 lm, 18.6 W, 108 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024158
Full order code: 871869949027000

Specifications

Lamp family code
LED30 [LED module 3000 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP263 LED30-4S/740 DW50 CLO-DDF1 62P DR txt 6.1 kB
Product leaflet
Localized commercial leaflet 912300024158 en_GB pdf 145.4 kB

Brochures

Installation instructions
TownTune pdf 1.7 MB

Visuals

Product-Photographs-912300024158_EU
Multiple assets - Visuals
Product-Diagrams-912300024158_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP263 LED30-4S/740 DW50 CLO-DDF1 62P DR IES
Dialux
ULD File - BDP263 LED30-4S/740 DW50 CLO-DDF1 62P DR ULD
Relux
ROLF File - BDP263 LED30-4S/740 DW50 CLO-DDF1 62P DR ROLFZ
LDT
LDT File - BDP263 LED30-4S/740 DW50 CLO-DDF1 62P DR LDT