Signify TownTune Central Post-Top DTD, Urban road & street light, 53 W, 5180 lm, 3000 K, CRI80, DALI, Distribution wide 10, Interact Ready, Safety class I, IP66, STD
BDP263 LED74-4S/830 DW10 CLO SRTB 62P
Product Description
Urban road & street light, Aluminium die cast, Grey, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 5180 lm, 53 W, 98 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector
Specifications
- Lamp family code
- LED74 [LED module 7400 lm]
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years