United Kingdom - English

Signify FlowStar Gen2

FlowStar Gen2: keep traffic moving safely in critical tunnel lighting conditions

New

Products

Product family information

Description

For the most demanding conditions, where corrosion is a real threat, tunnel owners want tunnel luminaires that deliver cost, safety and availability benefits over their entire lifetime. With a high-grade, corrosion-resistant, full stainless steel build and dedicated LED design, FlowStar Gen2 delivers all that – and more. FlowStar Gen2 is part of the TotalTunnel solution. Combined with lighting controls, cables and our lifecycle services, these tunnel luminaires offer the highest levels of performance with exactly the right balance of visibility, safety and economy. And thanks to a high lumen output, they can also reduce the number of project luminaires required without compromising safety. A long-lasting and highly-efficient solution for tunnel lighting or underpass lighting that will keep traffic safe and moving.

Benefits

  • Reliable and long-lasting for traffic tunnels in highly corrosive environments

  • Undisputed corrosion resistance, full stainless steel build

Features

  • High-grade stainless-steel housing with no external aluminium parts

  • Flat top, no ribs or fins

Applications

  • Tunnel
  • Underpass

Downloads

Leaflets

Family leaflet
Localized commercial leaflet FlowStar Gen2 en_GB pdf 473.5 kB
Installation instructions
FlowStar Gen2 Mounting instructions pdf 5.4 MB
Installation instructions
FlowStar Gen2 Mounting instructions pdf 9.1 MB
Brochure
FlowStar Gen2 Brochure pdf 12.4 MB

Visuals

Family-Photographs-FlowStar Gen2
Multiple assets