Signify FlowStar Gen2, Tunnel light, 136 W, 20010 lm, 4000 K, CRI70, DALI, Distribution symmetrical medium 11, Interact Ready, Safety class I, IP66, FU, STD

BGB306 LED230/740 DSM11 D9 MICIO FU BA

Product Description

Tunnel light, Stainless steel, Steel, Base plate, Power supply unit with DALI interface, 20010 lm, 136 W, 147 lm/W, 4000 K, (0.382, 0.380) SDCM <5, CRI70, Distribution symmetrical medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Fuse included, Standard surge protection level, Cable 1.0 m with plug Wieland/Adels compatible 5-pole, Connection unit 5-pole

Order code: 912300060014
Full order code: 871951423413000

Specifications

Lamp family code
LED230 [LED module 23000 lm]
Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGB306 LED230/740 DSM11 D9 MICIO FU BA txt 4.9 kB
Product leaflet
Localized commercial leaflet 912300060014 en_GB pdf 242.1 kB

Visuals

Product-Photographs-912300060014_EU
Multiple assets - Visuals
Product-Diagrams-912300060014_EU
Multiple assets - Visuals