Signify FlowStar Gen2, Tunnel light, 425 W, 57600 lm, 4000 K, CRI70, DALI, Asymmetrical, Interact Ready, Safety class I, IP66, STD

BGB308 LED720/740 DTX1-HT D9 STD MICIO F

Product Description

Tunnel light, Stainless steel, Steel, Base plate, Power supply unit with DALI interface, 57600 lm, 425 W, 136 lm/W, 4000 K, (0.382, 0.380) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Cable 1.0 m with plug Wieland/Adels compatible 5-pole, Connection unit 5-pole

Order code: 912300060015
Full order code: 871951423414700

Specifications

Lamp family code
LED720 [LED module 72000 lm]
Light source replaceable
Yes
Number of gear units
3 units
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service Tag
Yes
Lighting Technology
LED
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BGB308 LED720/740 DTX1-HT D9 STD MICIO F txt 4.8 kB
Product leaflet
Localized commercial leaflet 912300060015 en_GB pdf 277.9 kB

Visuals

Product-Photographs-912300060015_EU
Multiple assets - Visuals
Product-Diagrams-912300060015_EU
Multiple assets - Visuals