Philips Ledinaire Floodlight Solar gen2 

Philips Ledinaire Solar Floodlights Gen 2 – Proven quality. Effortless installation. Every time

New

Products

Product family information

Description

Philips Ledinaire Solar Floodlights Gen 2 offer a simple, reliable and cost-effective solution for general outdoor lighting without the need for grid connection. Powered entirely by solar energy, this all-in-one solar floodlight helps reduce energy costs and carbon footprint while delivering dependable Philips quality. The integrated design with separate high-efficiency monocrystalline solar panel enables fast, hassle-free installation with no wiring or trenching required, making it ideal for both new installations and retrofit projects. Flexible lumen packages, selectable colour temperatures and PIR-based light-on-demand operation allow one luminaire family to cover multiple applications. Robust aluminium housing, IP65 protection and long lifetime ensure reliable outdoor performance, while the replaceable battery and USB C charging option add extra peace of mind. Ledinaire Solar Floodlights Gen 2 are the smart choice for customers who need practical solar lighting with essential functionality and strong value for money.

Benefits

  • No energy costs, no grid dependency: Powered 100% by solar energy, reducing electricity bills and enabling lighting in locations without mains power

  • Fast and easy installation: All-in-one solar solution with no wiring or trenching, saving time and installation costs

Features

  • Two lumen packages: 2400 lm and 4800 lm

  • Three selectable CCTs (3000 K / 4000 K / 6500 K) via remote control

Applications

  • Landscape
  • Bridges, Monuments, Facades
  • Security Lighting
  • Car parks and access routes
  • Amenity and general outdoor areas
  • Remote or off-grid locations.

Warning & Safety

  • Luminaire must be installed in an unshaded area to ensure sufficient solar charging

  • Not suitable for pole-mounted applications

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire Floodlight Solar gen2  en_GB pdf 785.7 kB

Visuals

Family-Photographs-Ledinaire Floodlight Solar gen2 
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Ledinaire Floodlight Solar gen2 
Multiple assets - Software Plugins