Philips Ledinaire Floodlight Solar gen2 , 15 W, 2200 lm, 2400 lm, 3000 K, 4000 K, 6500 K, White reflector, MDU1
VVP085 G2 22_24S/830_40_65 SLR MDU
New
Product Description
Aluminium, Grey, Grey aluminium (RAL9007), Wall-mounting bracket, Power supply unit (On/Off), Movement and light sensor (On/Off), 2200 lm, 2400 lm, 15 W, 160 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403)SDCM<5, White reflector, IP66 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class III, 0.5-metre cable (B2ca class, halogen free) GST18/3 M WIELAND with security lock, 12.5 m cable with Molex connector, 2 cables 0.15 m with connectors 2-pole, 5 m cable for solar panel connection included, Plug-in connector 2-pole
Specifications
- Lamp family code
- LLED [LLED Module]
- Light source replaceable
- No
- Driver included
- Yes
- Light source engine type
- LED
- Value ladder
- Value
- Warranty period
- 5 years