Philips Ledinaire Floodlight Solar gen2 , 30 W, 4400 lm, 4800 lm, 3000 K, 4000 K, 6500 K, White reflector, MDU1

VVP085 G2 44_48S/830_40_65 SLR MDU

New

Product Description

Aluminium, Grey, Grey aluminium (RAL9007), Wall-mounting bracket, Power supply unit (On/Off), Movement and light sensor (On/Off), 4400 lm, 4800 lm, 30 W, 160 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403)SDCM<5, White reflector, IP66 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class III, 0.5-metre cable (B2ca class, halogen free) GST18/3 M WIELAND with security lock, 12.5 m cable with Molex connector, 2 cables 0.15 m with connectors 2-pole, 5 m cable for solar panel connection included, Plug-in connector 2-pole

Order code: 911401838303
Full order code: 872110370577899

Specifications

Lamp family code
LLED [LLED Module]
Light source replaceable
No
Driver included
Yes
Light source engine type
LED
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - VVP085 G2 44_48S/830_40_65 SLR MDU txt 4.0 kB
Brochure
Philips Ledinaire Floodlight Solar gen2 digital brochure pdf 426.0 kB
Product leaflet
Localized commercial leaflet 911401838303 en_GB pdf 366.6 kB

Brochures

Installation instructions
Installation instruction Ledinaire Solar Floodlight gen2 pdf 3.3 MB

Visuals

Product-Photographs-911401838303_EU
Multiple assets - Visuals
Product-Diagrams-911401838303_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - VVP085 G2 44_48S/830_40_65 SLR MDU ies 7.6 kB
LDT
LDT File - VVP085 G2 44_48S/830_40_65 SLR MDU ldt 5.9 kB