Philips ZXP399 DMX Controls and Accessories

Architectural Lighting DMX Controls and Wiring Accessories

Products

ZXP399 Lead 4P DMX cable 2m (10 pcs)
ZXP399 Lead 4P DMX cable 2m (10 pcs)
911401742332
ZXP399 Jump 4P DMX cable 2m (10 pcs)
ZXP399 Jump 4P DMX cable 2m (10 pcs)
911401742342
ZXP399 Lead 5P DC/DMX cable 2m (10 pcs)
ZXP399 Lead 5P DC/DMX cable 2m (10 pcs)
911401742352
ZXP399 Jump 5P DC/DMX cable 2m (10 pcs)
ZXP399 Jump 5P DC/DMX cable 2m (10 pcs)
911401742362
ZXP399 Y-connect kit 5P DC/DMX (10 pcs)
ZXP399 Y-connect kit 5P DC/DMX (10 pcs)
911401742372
ZXP399 Lead 2P DC cable 2m (10 pcs)
ZXP399 Lead 2P DC cable 2m (10 pcs)
911401742382
ZXP399 Jump 2P DC cable 2m (10 pcs)
ZXP399 Jump 2P DC cable 2m (10 pcs)
911401742392
ZXP399 endcap male connector (20 pcs)
ZXP399 endcap male connector (20 pcs)
911401742402

Product family information

Description

The ZXP399 DMX Controls and Wiring Accessories are to be used with our architectural and facade lighting luminaires (UniFlood C, M and G, UniStrip G4, UniEdge, UniDot G2, UniString and UniBar). DMX Controls include a main controller, stand-alone controller, sub-controllers, DMX amplifier and DMX addressing device. Main Controller: Industrial computer that can control up to 6,000 DMX universes. Stand-alone Controller: Fits all medium applications with up to 700 DMX universes. Wiring accessories include leader and jump cables with male and female IP67 connectors and end-caps. Addressing Device: Hand-held device that can write DMX addresses to a whole run on-site within minutes. DMX Amplifier: Compact, IP65 and low-power repeater that can amplify the DMX signal for up 100 metres.

Applications

  • Bridges, Monuments, Facades
  • Landscape
  • Parks and squares

Downloads

Leaflets

Family leaflet
Localized commercial leaflet ZXP399 DMX Controls and Accessories en_GB pdf 954.6 kB

Visuals

Family-Photographs-ZXP399 DMX Controls and Accessories
Multiple assets - Visuals