United Kingdom - English

Philips MASTER LEDtube InstantFit HF

The new generation of energy saving tube lighting

Products

Product family information

Description

The Philips MASTER LEDtube integrates a LED light source into a traditional fluorescent form factor. Its unique design creates a perfectly uniform visual appearance which cannot be distinguished from traditional fluorescent. This product is the ideal solution for up lamping in general lighting applications.

Benefits

  • Reduced operational cost thanks to lower energy consumption

  • Lower maintenance cost thanks to 2-3 times longer lifetime than normal fluorescent tubes

Features

  • Only 50% energy consumption compared to fluorescent tubes

  • Extra-long life of 50,000 hours

Applications

  • Parking lots / covered car parks
  • Warehouses / coldrooms / signage
  • Transport and distribution areas

Warning & Safety

  • NOTES: The overall energy efficiency and light distribution of any installation that uses these lamps are determined by the design of the installation.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LEDtube InstantFit HF en_GB pdf 248.2 kB
Additional literature
Master LEDtube T8 food Brochure, updated in Q3-2017 pdf 3.9 MB

Visuals

Family-Photographs-MASTER LEDtube InstantFit HF
Multiple assets - Visuals
Video
MASTER LEDtube InstantFit HF T8 mp4 180.5 MB

Photometry and Lighting design

Family-IES-MASTER LEDtube InstantFit HF
Multiple assets - Software Plugins