Philips MASTER, LEDtube, T8, HF, 1200 mm, 14 W, 36W TL-D, 4000 K, 2100 lm, CRI 80, 75000 h

MAS LEDtube HF 1200mm HO 14W840 T8

Product Description

MASTER, LEDtube, T8, HF, 1200 mm, 14 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, CRI 80, 75000 h, 150 lm/W, EEL D, G13 Rotatable end-cap, Plastic, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.2, PstLM 0.5

Order code: 929003553502
Full order code: 871951446684500

Specifications

Cap base
G13 Rotatable end-cap
Nominal lifetime
75,000 h
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003553502 pdf 66.4 kB
Product information sheet
Product Information Sheet pdf 244.3 kB
Dismantle Instructions
Dismantle Instructions pdf 2.3 MB
Brochure
PHL LEDtube EU compatibility list professional pdf 1.3 MB
Product leaflet
Localized commercial leaflet 929003553502 en_GB pdf 647.1 kB

Brochures

Installation instructions
LEDtube Installation Guide HF 1 pdf 2.8 MB

Visuals

Product-Photographs-929003553502_EU
Multiple assets - Visuals
Product-Diagrams-929003553502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 1200mm HO 14W840 T8 IES 73.3 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-InstantFit-HF-T8-COMF-2168-Ref-929003554102 pdf 698.0 kB